IESNA:LM-63-2002
[TEST]P1380419
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-6)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2A-827-U-T2-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 58W 80CRI 2700K FIXTURE w/ TYPE II DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (52) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.48A 58.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_THDi]9.0%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5611.4
TILT=NONE
52 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 58.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 78 85 90 95 105 115 125 135 145 155 165 175 180 
839.8 929.5 997.1 1019.1 1019.1 990.8 912.2 808.4 770.6 828.8 935.8 1056.9 1244.0 1464.2 1684.4 1860.5 2006.8 2132.6 
2280.4 2442.4 2571.4 2585.5 2381.1 1956.4 1332.1 723.4 463.9 317.7 213.9 135.3 77.1 39.3 18.9 9.4 6.3 0.0 0.0 
839.8 927.9 998.7 1022.3 1019.1 989.2 913.7 814.7 772.2 835.1 929.5 1042.7 1240.9 1456.3 1682.8 1871.5 2025.6 2162.5 
2299.3 2436.1 2593.4 2598.1 2469.1 2022.5 1305.3 742.3 481.2 325.5 221.8 143.1 81.8 42.5 22.0 9.4 4.7 0.0 0.0 
839.8 931.0 995.5 1022.3 1030.1 1003.4 940.5 846.1 789.5 828.8 912.2 1028.5 1198.4 1401.3 1649.8 1892.0 2052.4 2140.5 
2300.9 2447.1 2610.7 2686.2 2613.8 2275.7 1601.0 924.7 594.5 416.8 295.7 179.3 111.7 70.8 44.0 28.3 7.9 1.6 0.0 
839.8 924.7 997.1 1030.1 1041.1 1034.8 987.7 912.2 836.7 832.0 898.0 995.5 1122.9 1299.1 1500.4 1692.2 1884.1 2044.5 
2200.2 2373.2 2569.8 2725.5 2749.1 2598.1 2223.8 1432.7 816.2 578.8 427.8 286.2 198.2 127.4 77.1 31.5 11.0 1.6 0.0 
839.8 926.3 992.4 1034.8 1063.1 1064.7 1047.4 1001.8 938.9 896.4 909.0 973.5 1067.9 1201.5 1368.3 1564.8 1747.3 1918.7 2083.8 
2267.8 2472.3 2720.8 2926.8 2939.4 2750.7 2197.1 1286.5 703.0 504.8 380.6 240.6 154.1 100.7 55.0 12.6 3.1 0.0 
839.8 918.5 981.4 1039.6 1078.9 1100.9 1108.8 1100.9 1071.0 1034.8 1008.1 1023.8 1085.2 1171.7 1289.6 1445.3 1632.5 1822.8 2017.8 
2208.1 2420.4 2637.4 2941.0 3233.5 3348.3 3184.7 2486.4 1369.8 600.8 339.7 223.3 124.2 70.8 42.5 17.3 4.7 0.0 
839.8 901.2 971.9 1031.7 1077.3 1127.6 1154.4 1187.4 1196.8 1206.3 1211.0 1226.7 1251.9 1302.2 1391.8 1511.4 1673.4 1851.1 2065.0 
2293.0 2517.9 2750.7 2972.4 3356.2 3872.0 4313.9 4229.0 3288.5 1959.6 899.6 242.2 129.0 75.5 33.0 18.9 7.9 0.0 
839.8 890.2 943.6 1001.8 1066.3 1118.2 1174.8 1236.1 1302.2 1360.4 1434.3 1478.3 1524.0 1568.0 1635.6 1744.1 1921.8 2126.3 
2359.1 2606.0 2860.7 3098.2 3324.7 3570.0 3997.8 4751.1 5395.9 5234.0 4318.6 3011.7 1885.7 821.0 185.6 64.5 
26.7 11.0 0.0 
839.8 876.0 920.0 970.4 1027.0 1082.0 1149.6 1220.4 1314.8 1406.0 1520.8 1627.7 1750.4 1887.2 2046.1 2245.8 2486.4 2747.5 
3049.5 3324.7 3596.8 3829.5 4034.0 4243.2 4466.5 4869.1 5386.5 5603.5 5207.2 4332.8 2909.5 1016.0 243.8 91.2 
29.9 11.0 0.0 
839.8 866.6 910.6 957.8 1008.1 1067.9 1127.6 1200.0 1281.8 1374.5 1494.1 1607.3 1725.3 1843.2 2014.6 2223.8 2483.3 2761.7 
3066.8 3386.0 3667.5 3939.6 4213.3 4439.7 4730.7 5131.7 5584.7 5697.9 5267.0 4453.9 2961.4 978.2 207.6 92.8 
31.5 12.6 0.0 
839.8 855.6 887.0 918.5 964.1 1003.4 1063.1 1121.3 1184.2 1259.7 1358.8 1448.5 1539.7 1657.6 1785.0 1945.4 2137.3 2357.5 
2591.8 2830.9 3057.3 3241.3 3398.6 3581.0 3777.6 4005.7 4186.5 4126.8 3651.8 3123.4 2079.1 570.9 133.7 61.3 23.6 
11.0 0.0 
839.8 849.3 863.4 880.7 913.7 948.3 982.9 1031.7 1074.2 1124.5 1195.3 1255.0 1311.6 1376.1 1445.3 1542.8 1673.4 1799.2 1953.3 
2096.4 2217.5 2326.0 2409.4 2491.2 2585.5 2695.6 2777.4 2679.9 2288.3 1947.0 1347.8 445.1 84.9 40.9 18.9 11.0 0.0 
839.8 844.5 841.4 854.0 868.1 883.9 894.9 902.7 915.3 929.5 940.5 940.5 920.0 901.2 868.1 847.7 846.1 852.4 876.0 
905.9 942.0 964.1 971.9 940.5 901.2 882.3 769.1 550.4 358.6 229.6 144.7 72.3 34.6 20.4 12.6 9.4 0.0 
839.8 814.7 786.4 764.3 737.6 701.4 649.5 589.8 520.6 440.4 375.9 333.4 302.0 289.4 287.8 284.7 278.4 278.4 281.5 
284.7 276.8 253.2 226.5 191.9 160.4 127.4 97.5 75.5 61.3 48.8 36.2 26.7 18.9 14.2 9.4 6.3 0.0 
839.8 789.5 739.2 671.5 603.9 522.1 423.1 346.0 295.7 267.4 254.8 246.9 240.6 234.3 229.6 223.3 218.6 209.2 199.7 
190.3 180.9 171.4 157.3 138.4 114.8 94.4 78.6 66.1 55.0 44.0 33.0 22.0 14.2 11.0 6.3 4.7 0.0 
839.8 767.5 687.3 581.9 479.7 379.0 308.2 276.8 257.9 242.2 224.9 210.7 201.3 191.9 182.4 174.6 168.3 162.0 155.7 149.4 
140.0 130.5 122.7 113.2 102.2 89.6 77.1 64.5 51.9 36.2 25.2 17.3 12.6 6.3 4.7 3.1 0.0 
839.8 751.8 635.4 515.8 390.0 309.8 279.9 262.6 246.9 226.5 206.0 188.7 174.6 163.6 155.7 147.8 140.0 132.1 127.4 122.7 121.1 
118.0 113.2 105.4 97.5 84.9 72.3 58.2 44.0 31.5 22.0 15.7 9.4 6.3 3.1 3.1 0.0 
839.8 731.3 589.8 451.4 333.4 287.8 270.5 253.2 234.3 212.3 191.9 176.1 165.1 154.1 146.3 138.4 132.1 125.8 121.1 118.0 114.8 111.7 
106.9 100.7 92.8 84.9 73.9 62.9 51.9 40.9 33.0 25.2 15.7 4.7 3.1 3.1 0.0 
839.8 726.6 574.0 412.0 311.4 281.5 267.4 250.1 228.0 207.6 187.2 173.0 158.8 149.4 143.1 136.8 129.0 124.2 118.0 116.4 113.2 110.1 
103.8 97.5 89.6 81.8 72.3 61.3 53.5 45.6 36.2 26.7 14.2 6.3 4.7 3.1 0.0 
839.8 714.0 542.6 380.6 300.4 278.4 262.6 245.3 226.5 204.5 185.6 169.9 155.7 146.3 138.4 133.7 129.0 121.1 114.8 111.7 106.9 103.8 
99.1 91.2 81.8 69.2 58.2 50.3 42.5 34.6 28.3 18.9 7.9 6.3 4.7 3.1 0.0 
839.8 706.1 531.6 368.0 297.2 276.8 261.1 243.8 224.9 204.5 184.0 166.7 151.0 141.5 135.3 130.5 125.8 116.4 111.7 108.5 105.4 102.2 
95.9 84.9 70.8 58.2 44.0 37.7 29.9 23.6 15.7 11.0 6.3 4.7 4.7 3.1 0.0 
839.8 707.7 534.7 366.4 297.2 276.8 264.2 245.3 224.9 204.5 185.6 168.3 151.0 141.5 135.3 132.1 125.8 116.4 111.7 110.1 106.9 100.7 
94.4 83.4 70.8 56.6 42.5 34.6 28.3 22.0 15.7 9.4 6.3 4.7 3.1 1.6 0.0 
